/content/hbtbt/ae/en/search-results.html

Zone & Unitary Controllers

Stryker™ LON CUL6438 Configurable Controller

Stryker™ LON CUL6438 configurable controllers are for use in variable air volume (VAV) and constant volume air handling unit (CVAHU) control applications.

Overview

Stryker™ LON CUL6438 configurable controllers are for use in variable air volume (VAV) and constant volume air handling unit (CVAHU) control applications. These controllers contain a host microcontroller to run the main HVAC application and a second microcontroller for LonWorks® network communications. They provide flexible, universal inputs for external sensors, digital inputs, and a combination of analog outputs and digital outputs. Each controller is configurable using the Niagara Framework® software.

Features & Benefits:
  • Capable of standalone operation, but can also use LonWorks or BACnet® MS/TP network communications
  • Sylk™ bus for use with Sylk-enabled sensors
  • Field configurable for control, input, and output functions using the Niagara Framework software
  • Built-in zone control functions include a remote wall module interface and a scheduler
  • Pressure-independent or pressure-dependent single VAV control
  • Microbridge airflow sensor with dual integral restrictor design
  • Easy user access to airflow sensor inputs
  • All wiring connections are made to removable terminal blocks to simplify controller installation and replacement
  • Both controller housing and actuator are UL plenum rated
Certifications:
  • UL/cUL (E87741) Listed Under UL916 (Standard for Open Energy Management Equipment) with Plenum Rating
  • CSA (LR95329-3) Listed
  • Meets FCC Part 15, Subpart B, Class B (Radiated Emissions) Requirements
  • Meets Canadian Standard C108.8 (Radiated Emissions)
Specifications

Others

  • Minimum Operating Humidity
    • 5% (Non-Condensing)
  • Number of Digital Outputs
    • 0
  • Maximum Operating Humidity
    • 95% (Non-Condensing)
  • Brand
    • Honeywell BMS NA
  • For Use With
    • WEBs-AX volt
    • WEBs-N4 volt
  • Application
    • CVAHU
  • Control Functions
    • Built-in Zone
  • Control Software
    • WEBs-AX voltage alternating current
  • Power Source
    • Power Supply Watt
  • Communication Technology
    • LonWorks
  • Number of Universal Inputs
    • 6
  • Communications Protocol
    • LonWorks
  • Number of digital inputs
    • 4

Others

  • Minimum Operating Humidity
    • 5% (Non-Condensing)
  • Number of Digital Outputs
    • 0
  • Maximum Operating Humidity
    • 95% (Non-Condensing)
  • Brand
    • Honeywell BMS NA
  • For Use With
    • WEBs-AX volt
    • WEBs-N4 volt
  • Application
    • CVAHU
  • Control Functions
    • Built-in Zone
  • Control Software
    • WEBs-AX voltage alternating current
  • Power Source
    • Power Supply Watt
  • Communication Technology
    • LonWorks
  • Number of Universal Inputs
    • 6
  • Communications Protocol
    • LonWorks
  • Number of digital inputs
    • 4
  • Minimum Operating Humidity : 5% (Non-Condensing)
  • Number of Digital Outputs : 0
  • Maximum Operating Humidity : 95% (Non-Condensing)
  • Brand : Honeywell BMS NA
  • For Use With : WEBs-AX volt|WEBs-N4 volt
  • Application : CVAHU
  • Control Functions : Built-in Zone
  • Control Software : WEBs-AX voltage alternating current
  • Power Source : Power Supply Watt
  • Communication Technology : LonWorks
  • Number of Universal Inputs : 6
  • Communications Protocol : LonWorks
  • Number of digital inputs : 4
Reference Guides
Name
Description
File Size
Date
Size
System Engineering Guide
application/pdf 6.21 MB
5/11/2023
6.21 MB
Engineering Specifications
Name
Description
File Size
Date
Size
Specification Data
application/pdf 798.68 KB
5/10/2023
798.68 KB
Installation Instructions
Name
Description
File Size
Date
Size
Configuration Guide
application/pdf 4.02 MB
5/8/2023
4.02 MB
Configuration Guide
application/pdf 1.44 MB
5/8/2023
1.44 MB
Installation Instructions for CVL4022AS, CVL4024NS, CUL6438SR Stryker- Lon Configurable VAV-CVAHU Controllers (English)
application/pdf 3.09 MB
5/8/2023
3.09 MB
Configuration Guide
application/pdf 8.3 MB
5/8/2023
8.3 MB
Installation Instructions
application/pdf 351.28 KB
5/8/2023
351.28 KB
Name
Description
File Size
Date
Size
Configuration Guide
application/pdf 4.02 MB
5/8/2023
4.02 MB
Configuration Guide
application/pdf 1.44 MB
5/8/2023
1.44 MB
Specification Data
application/pdf 798.68 KB
5/10/2023
798.68 KB
Installation Instructions for CVL4022AS, CVL4024NS, CUL6438SR Stryker- Lon Configurable VAV-CVAHU Controllers (English)
application/pdf 3.09 MB
5/8/2023
3.09 MB
Configuration Guide
application/pdf 8.3 MB
5/8/2023
8.3 MB
System Engineering Guide
application/pdf 6.21 MB
5/11/2023
6.21 MB
Installation Instructions
application/pdf 351.28 KB
5/8/2023
351.28 KB
Name
Description
File Size
Date
Size
System Engineering Guide
6.21 MB
5/11/2023
Specification Data
798.68 KB
5/10/2023
Configuration Guide
4.02 MB
5/8/2023
Configuration Guide
1.44 MB
5/8/2023
Installation Instructions for CVL4022AS, CVL4024NS, CUL6438SR Stryker- Lon Configurable VAV-CVAHU Controllers (English)
3.09 MB
5/8/2023
Configuration Guide
8.3 MB
5/8/2023
Installation Instructions
351.28 KB
5/8/2023