/content/hbtbt/ae/en/search-results.html

    Zone & Unitary Controllers

    Universal BACnet Module

    Universal BACnet Modules are fully programmable BACnet module. It can be used as a direct digital thermostat controller that provides integrated control of unitary, packaged, and staged HVAC equipment – such as rooftop units.

    Overview

    Universal BACnet Modules are fully programmable BACnet module. It can be used as a direct digital thermostat controller that provides integrated control of unitary, packaged, and staged HVAC equipment – such as rooftop units. Control an assortment of HVAC and lighting applications as well as monitor any digital or analog point. The UBM are ideal for applications that require open protocols, high I/O concentration, or sophisticated HVAC control strategies. Additionally, the UBM can be programmed as a distributed input/output modules that can be used to meet a wide variety of control, metering, and monitoring applications.

    Features & Benefits:
    • BACnet protocol
    • Functions as a controller or distributed I/O
    • Fully programmable with Standard applications available
    • Auto Device Discovery and Configuration
    • Small, compact design with high point count
    • Removable terminal strips
    Certifications:
    • UL/cUL (E87741) listed under UL916 (Standard for Open Energy Management Equipment) with plenum rating. CSA (LR95329-3) listed
    • Meets FCC Part 15, Subpart B, Class B (radiated emissions) requirements
    • Meets Canadian standard C108.8 (radiated emissions)
    • Conforms to the following requirements per European Consortium standards:
    • - EN 61000-6-1; 2001 (EU Immunity)
    • - EN 61000-6-3; 2001 (EU Emissions)
    • - BTL B-ASC (BACnet Testing Laboratories, BACnet Application Specific Controller)