Zone & Unitary Controllers
VT835 Room Controller
The VT835 Room Controllers by Viconics are a cost efficient solution for zone and fan coil units.
The VT8350 series room controllers are designed for zone and fan coil units. The VT8350 Series are specifically designed to provide exceptional temperature control of multi-speed fan coil units. The room controllers provide all the advanced features and monitoring functions required by modern building automation systems in a simple compact enclosure.
Features & Benefits:- Provides unmatched return on investment
- No complex software or tools are required to customize functionality
- BACnet MS/TP
- Humidity control
- CE
- cULus
- UL Listed File #E234137
Others
- Minimum Operating Humidity
- 10 (Non-Condensing) Percentage
- Maximum Operating Humidity
- 90 (Non-Condensing) Percentage
- Communication Technology
- Modbus
- Brand
- Alerton
- Application
- HVAC
- Low Voltage Fan Coil
- Communications Protocol
- BACnet
- Modbus
- RS-485
- RTU
- ZigBee Pro
- Mounting Type
- Wall inch
- Power Source
- Power Supply Watt
- Operation Modes
- Cool
- Heat
- Off
- On
Others
- Minimum Operating Humidity
- 10 (Non-Condensing) Percentage
- Maximum Operating Humidity
- 90 (Non-Condensing) Percentage
- Communication Technology
- Modbus
- Brand
- Alerton
- Application
- HVAC
- Low Voltage Fan Coil
- Communications Protocol
- BACnet
- Modbus
- RS-485
- RTU
- ZigBee Pro
- Mounting Type
- Wall inch
- Power Source
- Power Supply Watt
- Operation Modes
- Cool
- Heat
- Off
- On
- Minimum Operating Humidity : 10 (Non-Condensing) Percentage
- Maximum Operating Humidity : 90 (Non-Condensing) Percentage
- Communication Technology : Modbus
- Brand : Alerton
- Application : HVAC|Low Voltage Fan Coil
- Communications Protocol : BACnet|Modbus|RS-485|RTU|ZigBee Pro
- Mounting Type : Wall inch
- Power Source : Power Supply Watt
- Operation Modes : Cool|Heat|Off|On