/content/hbtbt/ae/en/search-results.html

Zone & Unitary Controllers

X06 Din Rail Relay Pack

The X05B/X06 provides 1 to 5 relay outputs that are used to switch a variety of loads, e.g., motor, pump, heater, and tungsten loads, as well as lighting loads.

Overview
The X06 relay pack extends or expands Smart Digital Thermostat functionality for the INNCOM by Honeywell IRAS.SPECIFICATIONSWhen coupled with the e527, e528, or e529, it provides the actuation for controls for a variety of HVAC, PTAC, and FCU applications. When coupled with the MODEVA, EVORA, Designer Series, or S-Series switch, the X06.DIN provides the actuation required for lighting and drape control applications. The X06.DIN participates in Honeywell's INNCOM Integrated Room Automation System by wired S5 bus communications or by using a TXR505 for wireless IR communications or the PC502 for wireless RF communications.The X06.DIN is specifically designed with CE Mark / International applications in mind. The X06.DIN is available in a DIN rail mountable enclosure.Features DIN rail mountable Voltage: 12VDC 2 analog inputs 2 digital outputs Relay contact rating: 100277VAC, 30A / 15A 1 general purpose I / O Wired S5 bus communications FCC, UL, CQC, CE, RoHS ApprovedConfigurations X06-DIN.USUL, CE Mark listed BOM X06-DIN.CNCQC listed BOM
Specifications

Others

  • Brand
    • Honeywell Hospitality
    • Honeywell Multisite

Others

  • Brand
    • Honeywell Hospitality
    • Honeywell Multisite
  • Brand : Honeywell Hospitality|Honeywell Multisite
Others
Name
Description
File Size
Date
Size
INNCOM X06.DIN Installation Guide
application/pdf 215.52 KB
5/8/2023
215.52 KB
Name
Description
File Size
Date
Size
INNCOM X06.DIN Installation Guide
application/pdf 215.52 KB
5/8/2023
215.52 KB
Name
Description
File Size
Date
Size
INNCOM X06.DIN Installation Guide
215.52 KB
5/8/2023
Product Number
Image
SKU
Description
alt
03-0480-X06-512
Relay Pack, X06X05B, 2 0 to 10V DC Outputs
alt
X06_X05B
Relay Pack, 30A 15A, 100–277VAC
Image
SKU
Description
alt
03-0480-X06-512
Relay Pack, X06X05B, 2 0 to 10V DC Outputs
alt
X06_X05B
Relay Pack, 30A 15A, 100–277VAC