Zone & Unitary Controllers
X47 FCU Controller
Honeywell INNCOM X47 FCU Controller are Integrated Room Automation System device which are designed for guestroom controls.
Honeywell INNCOM X47 FCU Controller are Integrated Room Automation System device which are designed for guestroom controls. X47 provides five relay outputs used to switch a variety of loads, including fan coil units (FCU) and light-duty general loads. The X47 can integrate with and receive data from multiple points throughout the system using low-voltage wired communication S5bus or radio frequency (RF) communication when connected to a PC502.
In combination with the E-Series or MODEVA Smart Digital Thermostats the X47 FCU controller is a feature-rich, cost-saving energy management tool. Communication using RF adds to its installation versatility. One diagnostic LED, which will blink on and off to indicate activity. It also signals during start-up and the commissioning process
Features & Benefits:- Supports S5bus and RF communications
- Enclose to protect sensitive circuitry
- Installs inside FCU/ HVAC enclosures
- Controls a full range of FCU systems, complex light-duty lighting circuits and other guestroom applications
- UL
- FCC
- IC
- CE MARK
- CCC
Others
- Minimum Storage Temperature
- 0 degree Celsius
- Maximum Shipping & Storage Temperature
- 70 degree Celsius
- Overall Width
- 70 millimetre
- Minimum Shipping & Storage Temperature
- -40 degree Celsius
- Minimum Operating Humidity
- 15 Percentage
- Supply Voltage
- 24 voltage direct current
- Overall Height
- 88 millimetre
- Maximum Operating Humidity
- 99 Percentage
- Maximum Storage Temperature
- 40 degree Celsius
- Overall Depth
- 38 millimetre
- For Use With
- Guestroom Controls volt
- Control Functions
- FCU Systems; Complex Light-Duty Lighting Circuits; Guestroom
- Communication Technology
- S5bus; RF
- Number of 24V DC Auxiliary Outputs
- 2
- Regulatory Approvals
- UL; FCC; IC; CE MARK; CCC Watt
- Controller Type
- FCU Controller
- Brand
- Honeywell
- Actuator Included
- No
- Number of Relay Outputs
- 5
- Application
- Guestroom Controls
Others
- Minimum Storage Temperature
- 0 degree Celsius
- Maximum Shipping & Storage Temperature
- 70 degree Celsius
- Overall Width
- 70 millimetre
- Minimum Shipping & Storage Temperature
- -40 degree Celsius
- Minimum Operating Humidity
- 15 Percentage
- Supply Voltage
- 24 voltage direct current
- Overall Height
- 88 millimetre
- Maximum Operating Humidity
- 99 Percentage
- Maximum Storage Temperature
- 40 degree Celsius
- Overall Depth
- 38 millimetre
- For Use With
- Guestroom Controls volt
- Control Functions
- FCU Systems; Complex Light-Duty Lighting Circuits; Guestroom
- Communication Technology
- S5bus; RF
- Number of 24V DC Auxiliary Outputs
- 2
- Regulatory Approvals
- UL; FCC; IC; CE MARK; CCC Watt
- Controller Type
- FCU Controller
- Brand
- Honeywell
- Actuator Included
- No
- Number of Relay Outputs
- 5
- Application
- Guestroom Controls
- Minimum Storage Temperature : 0 degree Celsius
- Maximum Shipping & Storage Temperature : 70 degree Celsius
- Overall Width : 70 millimetre
- Minimum Shipping & Storage Temperature : -40 degree Celsius
- Minimum Operating Humidity : 15 Percentage
- Supply Voltage : 24 voltage direct current
- Overall Height : 88 millimetre
- Maximum Operating Humidity : 99 Percentage
- Maximum Storage Temperature : 40 degree Celsius
- Overall Depth : 38 millimetre
- For Use With : Guestroom Controls volt
- Control Functions : FCU Systems; Complex Light-Duty Lighting Circuits; Guestroom
- Communication Technology : S5bus; RF
- Number of 24V DC Auxiliary Outputs : 2
- Regulatory Approvals : UL; FCC; IC; CE MARK; CCC Watt
- Controller Type : FCU Controller
- Brand : Honeywell
- Actuator Included : No
- Number of Relay Outputs : 5
- Application : Guestroom Controls