/content/hbtbt/ae/en/search-results.html

    Zone & Unitary Controllers

    X47 Universal Relay Pack

    X47 Universal Relay Packs are designed for switching controls of various loads including fan coil units and light- duty general loads. These universal relay packs are available in low power, line power and line power versions.

    Overview
    The X47 Universal Relay Pack is an INNCOM Integrated Room Automation System (IRAS) device designed for guestroom controls.SPECIFICATIONSThe X47 provides five relay outputs used to switch a variety of loads, including fan coil units (FCU) and light-duty general loads. The X47 can integrate with and receive data from multiple points throughout Honeywell's INNCOM Integrated Room Automation System using low-voltage wired communication (S5 bus), infrared (IR) communication (when connected to IR Eye 5), or radio frequency (RF) communication (when connected to a PC502). The X47 comes in 24VAC (low-power) or 100277VAC (line-power) versions.Features 201-147-A3L6-RXGR Class-2 Output Voltage/Power: 12VDC, 240mA 201-147-B1L6-RXGR Class-2 Output Voltage/Power: 12VDC, 200mA Temperature range, Operating Storage: 32 to 140 degrees F (0 to 40 degrees C), -40 to 158 degrees F (-40 to 70 degrees C), 15 to 99 percent RH FCC, UL, CQC, CE, RoHS Approved
    Others
    Name
    Description
    File Size
    Date
    Size
    X47 Universal Relay Pack Installation Guide
    application/pdf 278.83 KB
    5/8/2023
    278.83 KB
    MODEVA/X47 4G Line Voltage Wiring Guide
    application/pdf 230.94 KB
    1/26/2023
    230.94 KB
    X47.CE Product Guide
    application/pdf 523.52 KB
    5/11/2023
    523.52 KB
    X47.CE Installation Guide
    application/pdf 435.5 KB
    5/8/2023
    435.5 KB
    Name
    Description
    File Size
    Date
    Size
    X47 Universal Relay Pack Installation Guide
    application/pdf 278.83 KB
    5/8/2023
    278.83 KB
    MODEVA/X47 4G Line Voltage Wiring Guide
    application/pdf 230.94 KB
    1/26/2023
    230.94 KB
    X47.CE Product Guide
    application/pdf 523.52 KB
    5/11/2023
    523.52 KB
    X47.CE Installation Guide
    application/pdf 435.5 KB
    5/8/2023
    435.5 KB
    Name
    Description
    File Size
    Date
    Size
    X47 Universal Relay Pack Installation Guide
    278.83 KB
    5/8/2023
    MODEVA/X47 4G Line Voltage Wiring Guide
    230.94 KB
    1/26/2023
    X47.CE Product Guide
    523.52 KB
    5/11/2023
    X47.CE Installation Guide
    435.5 KB
    5/8/2023
    Product Number
    Part Number
    Description
    Add to list
    201-147-A3L6-RXGRP
    Universal Relay Pack, X47, 24V AC, Programmed
    201-147-B1L6-RXGRP
    Universal Relay Pack, X47, 100 to 277V AC, Programmed