/content/hbtbt/ae/en/search-results.html

    Zone & Unitary Controllers

    Zio Plus LCD Wall Module

    Honeywell's Zio Plus LCD Wall Modules are 2-wire, non-polarity sensitive, sylk bus communicating wall modules for use with spider and comfort point programmable controllers.

    Overview

    Honeywell's Zio Plus LCD Wall Modules are 2-wire, non-polarity sensitive, sylk bus communicating wall modules for use with spider and comfort point programmable controllers. All models have a space-temperature sensor, network bus jack, and an LCD panel with three soft keys and two Up/Down adjustment keys. The Zio Plus LCD Wall Modules are programmable for home screen options, tenant access, contractor access, optional password protection to contractor mode, access to controller parameters, set point, override, fan, and other parameters.

    Features & Benefits:
    • Ability to control tenant access to controller parameters via password protection
    • Ability to assign labels for enumerated values
    • Ability to link set point limits to a network variable
    • Ability to balance the VAV system from the wall module
    • Network bus jack
    • Permanent retention of user configuration, including set points after a power outage
    Certifications:
    • CE
    • UL94-HB plastic enclosure
    • FCC Part 15
    • Class B