Expansion Modules
450 μA Fault Isolator Module
Johnson and Control M500XJ are Fault Isolator Modules which enable part of the communications loop to continue operating when a short circuit occurs on it.
Johnson and Control M500XJ are Fault Isolator Modules which enable part of the communications loop to continue operating when a short circuit occurs on it. An LED indicator blinks in the normal condition and turns on during a short circuit condition. The module will automatically restore the entire communications loop to the normal condition when the short circuit is removed.
Features & Benefits:- Integral LED blinks to indicate normal condition
- High noise EMF/RFI immunity
- Wide viewing angle of LED
- SEMS screws with clamping plates for ease of wiring
- Automatically resets on correction of short
- UL: S1570
- FM Approved
- CSFM: 7300-0554:152
Others
- Maximum Operating Ambient Temperature
- 49 degree Celsius
- Minimum Operating Humidity
- 10 Percentage
- Minimum Operating Voltage
- 15 voltage direct current
- Maximum Operating Voltage
- 32 voltage direct current
- Maximum Operating Current
- 400
- Maximum Operating Humidity
- 93 Percentage
- Standby Current
- 400
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Product Type
- Fault Isolator Module Degrees Celsius
- Brand
- Johnson Controls
- Regulatory Approvals
- UL: S1570; FM Approved; CSFM: 7300-0554:152 ampere
- For Use With
- IFC Intelligent Fire Alarm Control Panel volt
- Application
- Use to isolate short circuit problems within a section of a loop so that other sections can continue to operate normally
- Mounting Type
- Surface inch
Others
- Maximum Operating Ambient Temperature
- 49 degree Celsius
- Minimum Operating Humidity
- 10 Percentage
- Minimum Operating Voltage
- 15 voltage direct current
- Maximum Operating Voltage
- 32 voltage direct current
- Maximum Operating Current
- 400
- Maximum Operating Humidity
- 93 Percentage
- Standby Current
- 400
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Product Type
- Fault Isolator Module Degrees Celsius
- Brand
- Johnson Controls
- Regulatory Approvals
- UL: S1570; FM Approved; CSFM: 7300-0554:152 ampere
- For Use With
- IFC Intelligent Fire Alarm Control Panel volt
- Application
- Use to isolate short circuit problems within a section of a loop so that other sections can continue to operate normally
- Mounting Type
- Surface inch
- Maximum Operating Ambient Temperature : 49 degree Celsius
- Minimum Operating Humidity : 10 Percentage
- Minimum Operating Voltage : 15 voltage direct current
- Maximum Operating Voltage : 32 voltage direct current
- Maximum Operating Current : 400
- Maximum Operating Humidity : 93 Percentage
- Standby Current : 400
- Minimum Operating Ambient Temperature : 0 degree Celsius
- Product Type : Fault Isolator Module Degrees Celsius
- Brand : Johnson Controls
- Regulatory Approvals : UL: S1570; FM Approved; CSFM: 7300-0554:152 ampere
- For Use With : IFC Intelligent Fire Alarm Control Panel volt
- Application : Use to isolate short circuit problems within a section of a loop so that other sections can continue to operate normally
- Mounting Type : Surface inch