Expansion Modules
500 Series Isolator Module
The M500X Isolator Module are an automatic switch that opens when the line voltage drops below four volts. Isolator modules should be spaced between groups of sensors or modules in a loop to protect the rest of the loop.
The M500X Isolator Module are an automatic switch that opens when the line voltage drops below four volts. Isolator modules should be spaced between groups of sensors or modules in a loop to protect the rest of the loop.
If a short occurs between any two isolators, then both isolators immediately switch to an open circuit state and isolate the devices between them. The remaining units on the loop continue to fully operate. The number of devices that can be installed between isolator modules varies depending on the device type.
Features & Benefits:- SEMS screws for easing wiring
- Panel controlled status LED (except M501M)
- Analog communications
- Rotary address switches (except M500X)
- Low standby current
- Mounts in standard 4˝ junction box
- UL
- ULC
- FM
Others
- Maximum Operating Ambient Temperature
- 120 degree Fahrenheit
- Overall Width
- 4.275 inch
- Minimum Operating Humidity
- 10 Percentage
- Maximum Operating Humidity
- 93 Percentage
- Standby Current
- 450 microampere
- Overall Depth
- 1.4 inch
- Minimum Operating Ambient Temperature
- 32 degree Fahrenheit
- Overall Height
- 1.7 inch
- Regulatory Approvals
- UL; ULC; FM; ampere
- Line Input Impedance
- 2.25K-2.9K ohm
- Product Type
- 500 Series Isolator Module Degrees Celsius
- Brand
- System Sensor
Others
- Maximum Operating Ambient Temperature
- 120 degree Fahrenheit
- Overall Width
- 4.275 inch
- Minimum Operating Humidity
- 10 Percentage
- Maximum Operating Humidity
- 93 Percentage
- Standby Current
- 450 microampere
- Overall Depth
- 1.4 inch
- Minimum Operating Ambient Temperature
- 32 degree Fahrenheit
- Overall Height
- 1.7 inch
- Regulatory Approvals
- UL; ULC; FM; ampere
- Line Input Impedance
- 2.25K-2.9K ohm
- Product Type
- 500 Series Isolator Module Degrees Celsius
- Brand
- System Sensor
- Maximum Operating Ambient Temperature : 120 degree Fahrenheit
- Overall Width : 4.275 inch
- Minimum Operating Humidity : 10 Percentage
- Maximum Operating Humidity : 93 Percentage
- Standby Current : 450 microampere
- Overall Depth : 1.4 inch
- Minimum Operating Ambient Temperature : 32 degree Fahrenheit
- Overall Height : 1.7 inch
- Regulatory Approvals : UL; ULC; FM; ampere
- Line Input Impedance : 2.25K-2.9K ohm
- Product Type : 500 Series Isolator Module Degrees Celsius
- Brand : System Sensor