Expansion Modules
Addressable Monitor Modules
Monitor modules are used to supervise a circuit of dry-contact input devices, such as conventional heat detectors and pull stations, or monitor and power a circuit of two-wire smoke detectors
Monitor modules are used to supervise a circuit of dry-contact input devices, such as conventional heat detectors and pull stations, or monitor and power a circuit of two-wire smoke detectors
Certifications:- UL: S2424
- ULC: S2424
- FM Approved
- CSFM: 7300-0075:0185
- MEA: 72-01-E