Expansion Modules
IN8/4 Expansion Module
The IN8/4 expansion module allows easy expansion of systems built with the CS600 or can be used to expand the capacity of the self-powered concentrator CGI-PSU
The IN8/4 expansion module allows easy expansion of systems built with the CS600 or can be used to expand the capacity of the self-powered concentrator CGI-PSU, used with the E-net control unit. In both cases, the connection is made via an RS485 BUS. The IND8/4 peripheral is built and controlled to be installed in containers such as E-CAB-IND8/4, ALI8/8, CS600, CGI-PSU to which it must be fixed using 4 10 mm spacers.
Secure the card without bending or flexing it, mechanical stresses can cause failures or malfunctions. When inserting and disconnecting the connectors, lock the card in order to avoid bending of the circuit
Certifications:- UNI EN ISO 9001: 2008 UNI
- EN ISO 14001: 2004
- I NET