Expansion Modules
Intelli Addressable Canadian Modules
Mircom's intelligent module are designed for wide range of applications. Monitor and control modules can be used to supervise and activate sounders, strobes, door closers, pull stations, waterfall ow switches, conventional smoke detectors, and more
Mircom's intelligent module products are designed to meet a wide range of applications. Monitor and control modules can be used to supervise and activate sounders, strobes, door closers, pull stations, water flow switches, conventional smoke detectors, and more.
Each module is rigorously designed and tested for electromagnetic compatibility and environmental reliability, in many cases exceeding industry standards. Modules are addressed with easy-to-use rotary code switches. Full size modules mount in standard 4" x 4" x 2 ⅛" junction box. Wiring terminals are easily accessible for troubleshooting purposes.
Features & Benefits:- Analog communications
- Low standby current
- Mounts in standard 4˝ junction box
- UL
- ULC
- FM
- MEA
Others
- Maximum Input Power
- 32 voltage direct current
- Minimum Operating Humidity
- 10 Percentage
- Maximum Operating Humidity
- 93 Percentage
- Maximum Operating Voltage
- 32 voltage direct current
- Maximum Operating Ambient Temperature
- 120 degree Fahrenheit
- Minimum Operating Voltage
- 15 voltage direct current
- Minimum Operating Ambient Temperature
- 32 degree Fahrenheit
- Overall Cabinet Height
- 4 inch
- Line Input Impedance
- 40 ohm
- Overall Cabinet Width
- 4 inch
- Compatible Mounts & Enclosures
- 4in square junction box
- Brand
- Mircom
Others
- Maximum Input Power
- 32 voltage direct current
- Minimum Operating Humidity
- 10 Percentage
- Maximum Operating Humidity
- 93 Percentage
- Maximum Operating Voltage
- 32 voltage direct current
- Maximum Operating Ambient Temperature
- 120 degree Fahrenheit
- Minimum Operating Voltage
- 15 voltage direct current
- Minimum Operating Ambient Temperature
- 32 degree Fahrenheit
- Overall Cabinet Height
- 4 inch
- Line Input Impedance
- 40 ohm
- Overall Cabinet Width
- 4 inch
- Compatible Mounts & Enclosures
- 4in square junction box
- Brand
- Mircom
- Maximum Input Power : 32 voltage direct current
- Minimum Operating Humidity : 10 Percentage
- Maximum Operating Humidity : 93 Percentage
- Maximum Operating Voltage : 32 voltage direct current
- Maximum Operating Ambient Temperature : 120 degree Fahrenheit
- Minimum Operating Voltage : 15 voltage direct current
- Minimum Operating Ambient Temperature : 32 degree Fahrenheit
- Overall Cabinet Height : 4 inch
- Line Input Impedance : 40 ohm
- Overall Cabinet Width : 4 inch
- Compatible Mounts & Enclosures : 4in square junction box
- Brand : Mircom