Expansion Modules
Intelli Addressable Devices
Section's intelligent module products are designed to meet a wide range of applications. They can be used to supervise and activate sounders, strobes, door closers, pull stations, water flow switches, conventional smoke detectors, and more.
Section's intelligent module products are designed to meet a wide range of applications. Monitor and control modules can be used to supervise and activate sounders, strobes, door closers, pull stations, water flow switches, conventional smoke detectors, and more.
Each module is rigorously designed and tested for electromagnetic compatibility and environmental reliability, in many cases exceeding industry standards. Modules are addressed with easy-to-use rotary code switches.
Others
- Minimum Operating Voltage
- 15 voltage direct current
- Minimum Operating Humidity
- 10 Percentage
- Maximum Operating Ambient Temperature
- 120 degree Fahrenheit
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Ambient Temperature
- 32 degree Fahrenheit
- Maximum Operating Voltage
- 32 voltage direct current
- Compatible Mounts & Enclosures
- Junction box
- Overall Cabinet Height
- 4 inch
- Includes
- Control module barrier; Surface mount box voltage alternating current
- Brand
- Secutron
- Regulatory Approvals
- MEA approved ampere
- Overall Cabinet Width
- 4 inch
Others
- Minimum Operating Voltage
- 15 voltage direct current
- Minimum Operating Humidity
- 10 Percentage
- Maximum Operating Ambient Temperature
- 120 degree Fahrenheit
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Ambient Temperature
- 32 degree Fahrenheit
- Maximum Operating Voltage
- 32 voltage direct current
- Compatible Mounts & Enclosures
- Junction box
- Overall Cabinet Height
- 4 inch
- Includes
- Control module barrier; Surface mount box voltage alternating current
- Brand
- Secutron
- Regulatory Approvals
- MEA approved ampere
- Overall Cabinet Width
- 4 inch
- Minimum Operating Voltage : 15 voltage direct current
- Minimum Operating Humidity : 10 Percentage
- Maximum Operating Ambient Temperature : 120 degree Fahrenheit
- Maximum Operating Humidity : 93 Percentage
- Minimum Operating Ambient Temperature : 32 degree Fahrenheit
- Maximum Operating Voltage : 32 voltage direct current
- Compatible Mounts & Enclosures : Junction box
- Overall Cabinet Height : 4 inch
- Includes : Control module barrier; Surface mount box voltage alternating current
- Brand : Secutron
- Regulatory Approvals : MEA approved ampere
- Overall Cabinet Width : 4 inch