Expansion Modules
Intelli Addressable Module
Mircom's intelligent module are designed for wide range of applications. Monitor and control modules can be used to supervise and activate sounders, strobes, door closers, pull stations, waterfall ow switches, conventional smoke detectors, and more
Mircom's intelligent module products are designed to meet a wide range of applications. Monitor and control modules can be used to supervise and activate sounders, strobes, door closers, pull stations, water flow switches, conventional smoke detectors, and more.
Each module is rigorously designed and tested for electromagnetic compatibility and environmental reliability, in many cases exceeding industry standards. Modules are addressed with easy-to-use rotary code switches. Full size modules mount in standard 4" x 4" x 2 ⅛" junction box. Wiring terminals are easily accessible for troubleshooting purposes.
Features & Benefits:- Analog communications
- Low standby current
- Mounts in standard 4˝ junction box
- UL
- ULC
- FM
- MEA