/content/hbtbt/ae/en/search-results.html

Expansion Modules

Loop Booser UNBRANDED LBX-1 with PSU3A

Loop Booser UNBRANDED LBX-1 with PSU3A

Overview
Loop Booser UNBRANDED LBX-1 with PSU3A
Specifications

Others

  • Minimum Operating Humidity
    • 5 Percentage
  • Maximum Output Current
    • 1.6 ampere
  • Maximum Operating Humidity
    • 95 Percentage
  • Maximum Operating Voltage
    • 230 AC (±15% 48-63Hz) volt
  • Brand
    • NOTIFIER
  • Frequency
    • 48 - 63 hertz

Others

  • Minimum Operating Humidity
    • 5 Percentage
  • Maximum Output Current
    • 1.6 ampere
  • Maximum Operating Humidity
    • 95 Percentage
  • Maximum Operating Voltage
    • 230 AC (±15% 48-63Hz) volt
  • Brand
    • NOTIFIER
  • Frequency
    • 48 - 63 hertz
  • Minimum Operating Humidity : 5 Percentage
  • Maximum Output Current : 1.6 ampere
  • Maximum Operating Humidity : 95 Percentage
  • Maximum Operating Voltage : 230 AC (±15% 48-63Hz) volt
  • Brand : NOTIFIER
  • Frequency : 48 - 63 hertz