Expansion Modules
M500S/I Supervised Control Module
M500S Supervised Control Module provides supervised monitoring of wiring to load devices that require an external power supply to operate, such as horns, strobes, or bells. It is capable of Styles Y and Z supervision.
M500S Supervised Control Module provides supervised monitoring of wiring to load devices that require an external power supply to operate, such as horns, strobes, or bells. It is capable of Styles Y and Z supervision. Upon command from the control panel, the M500S will disconnect the supervision and connect the external power supply across the load device. The disconnection of the supervision provides a positive indication to the panel that the control relay actually turned on. The external power supply is always relay isolated from the communication loop, so that a trouble condition on the power supply will never interfere with the rest of the system. Full analog measurement of the supervised wiring is transmitted back to the panel and can be used to detect impedance changes or other special test functions.
Features & Benefits:- Designed to meet a wide range of applications
- Low standby current
- UL
- ULC
- MEA
- MSFM
Others
- Maximum Operating Current
- 5.5 mA
- Minimum Operating Ambient Temperature
- 0 °C
- Standby Current
- 400; 550 µA
- Overall Depth
- 1.1 in
- Maximum Operating Ambient Temperature
- 49 °C
- Overall Height
- 4.65 in
- Minimum Operating Humidity
- 10 %
- Overall Width
- 4.25 in
- Minimum Operating Voltage
- 15 VDC
- Maximum Operating Voltage
- 32 VDC
- Maximum Operating Humidity
- 93 %
- Conventional / Addressable
- Addressable
- Brand
- Mircom
- Regulatory Approvals
- UL; ULC; MEA; MSFM ampere
- Product Type
- Supervised Control Module Degrees Celsius
- Device Type
- Control Module
- Line Input Impedance
- 40 ohms ohm
Others
- Maximum Operating Current
- 5.5 mA
- Minimum Operating Ambient Temperature
- 0 °C
- Standby Current
- 400; 550 µA
- Overall Depth
- 1.1 in
- Maximum Operating Ambient Temperature
- 49 °C
- Overall Height
- 4.65 in
- Minimum Operating Humidity
- 10 %
- Overall Width
- 4.25 in
- Minimum Operating Voltage
- 15 VDC
- Maximum Operating Voltage
- 32 VDC
- Maximum Operating Humidity
- 93 %
- Conventional / Addressable
- Addressable
- Brand
- Mircom
- Regulatory Approvals
- UL; ULC; MEA; MSFM ampere
- Product Type
- Supervised Control Module Degrees Celsius
- Device Type
- Control Module
- Line Input Impedance
- 40 ohms ohm
- Maximum Operating Current : 5.5 mA
- Minimum Operating Ambient Temperature : 0 °C
- Standby Current : 400; 550 µA
- Overall Depth : 1.1 in
- Maximum Operating Ambient Temperature : 49 °C
- Overall Height : 4.65 in
- Minimum Operating Humidity : 10 %
- Overall Width : 4.25 in
- Minimum Operating Voltage : 15 VDC
- Maximum Operating Voltage : 32 VDC
- Maximum Operating Humidity : 93 %
- Conventional / Addressable : Addressable
- Brand : Mircom
- Regulatory Approvals : UL; ULC; MEA; MSFM ampere
- Product Type : Supervised Control Module Degrees Celsius
- Device Type : Control Module
- Line Input Impedance : 40 ohms ohm