Please note that the credit card payment service will be unavailable for scheduled maintenance on Saturday, May 30th, 2026, from 12:00 AM to 6:00 AM EST (4:00 AM to 10:00 AM GMT, 5:00 AM to 11:00 AM CET and 9:30 AM to 3:30 PM IST). Thank you for your patience.
    /content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    DXc Range Fire Alarm Control Panel

    The DX Connexion is an enhancement of the Morley-IAS Dimension panel range. The DX Connexion Panel series also include the modular unit PCB and Base Card.

    Overview

    The Morley-IAS by Honeywell DX Connexion is a compact, high performance, feature rich, economical fire alarm control panel designed to help both the installer and the end user in the protection of small to medium sized buildings. The DX Connexion connects the traditional Morley-IAS qualities of reliability, flexibility and value with advanced features and intuitive functionality. The most powerful and flexible fire alarm control panel in its class. Simply fix the control panel to the wall, connect the field wiring, power up and in as few as five button presses you can have a compliant, working fire alarm system. The panel’s large graphical display provides a clear menu structure making the whole initial set-up process quick, clear and intuitive. The DX Connexion Panel series also include the modular unit PCB and Base Card.

    Features & Benefits:
    • Easy 5 key-press set-up
    • Large blue LCD display
    • Supports USB upload/download
    • Alpha-numeric style keypad and navigation keys
    • 160 zone compact mimic support
    • Panel buzzer ‘mute’ in engineering mode
    • Up to 72 hour standby
    Certifications:
    • LPCB 429c
    • IP30 (EN6059)
    Specifications

    Others

    • Brand
      • ESSER
      • Morley-IAS
      • System Sensor

    Others

    • Brand
      • ESSER
      • Morley-IAS
      • System Sensor
    • Brand : ESSER|Morley-IAS|System Sensor