Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Aug 8th, from 7:00 PM to 5:00 AM EST (11:00 PM to 9:00 AM GMT, Sunday Aug 9th 1:00 AM to 11:00 AM CET and 4:30 AM to 2:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    Expansion Modules

    Two Loop Expansion Card

    Morley-IAS introduces Two Loop Expansion Cards which are used in the Morley-IAS DX Connexion panel. The Morley-IAS DX Connexion panel is ideally suited for use in the protection of small to medium sized buildings.

    Overview

    Morley-IAS Two Loop Expansions are compact, high performance, feature rich, economical fire alarm control panel designed to help both the installer and the end user. They are used in the Morley-IAS DX Connexion panel. The Morley-IAS DX Connexion panel is ideally suited for use in the protection of small to medium sized buildings.

    Features & Benefits:
    • Disable all relays
    • Large blue LCD display
    • Supports USB upload/download
    • Alpha-numeric style keypad and navigation keys
    • Option to upload a company logo
    • Remote LED Support
    • Sounder Synchronization
    • Fire Transmission & Key safe Support
    • Fire Transmission LED Support
    Specifications

    Others

    • Brand
      • Morley-IAS

    Others

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS