/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    DXC4 Fire Alarm Control Panel

    Discontinued

    The Morley-IAS DX Connexion panel is ideally suited for use in the protection of small to medium sized buildings.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Morley-IAS DX Connexion panel is ideally suited for use in the protection of small to medium sized buildings. All in all, a compact, high performance, feature rich, economical fire alarm control panel designed to help both the installer and the end user. The DX Connexion is an enhancement of the Morley-IAS Dimension panel range, connecting the traditional Morley-IAS qualities of reliability, flexibility and value with advanced features and intuitive functionality.

    The multi-protocol DX Connexion range of fire alarm control panels has been developed to be the most time efficient fire panel on the market to install. Simply fix the control panel to the wall, connect the field wiring, power up and in as few as five button presses you can have a compliant, working fire alarm system. The panel’s large graphical display provides a clear menu structure making the whole initial set-up process quick, clear and intuitive. Additionally, programming the control panel couldn’t be easier. Complex configuration can be achieved by using either the panel’s mobile phone style key pad or by using the Windows PC programming tool supplied with the panel. The flexible PC programming tool also allows text messages for devices or zones to be imported from an Excel spread sheet, saving further time.

    Features & Benefits:
    • Optional 40 or 80 zone alarm LEDs
    • Easy 5 key-press set-up
    • Large blue LCD display
    • Supports USB upload/download
    • Battery backed real-time clock (2 & 4 loop)
    • 2 independent sounder circuits
    • 500mA multi-protocol loop driver
    • PC configuration software (supplied with panel)
    • Sensitivity adjustment e.g. between day and night
    • Input/output logic
    Certifications:
    • BS5839 part 1
    Specifications

    Others

    • Brand
      • Morley-IAS

    Others

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS