/content/hbtbt/ae/en/search-results.html

    Hazard Detection Software

    ONYXWorks® Lite Fire System Interface

    ONYXWorks® Lite Fire System Interface is the next generation in life safety systems for monitoring fire over a proprietary network.

    Overview

    Onyxworks-Lite graphical user interface provides the software and hardware components for a non-Ul listed network application. The ONYXWorks Lite Fire System Interface is designed to provide clear and precise annunciation of fire system events. The preciseness of that annunciation enables the responding personnel to identify the location of a life safety event quickly and accurately. The ONYXWorks Lite software is a high-performance graphical interface capable of displaying all network events and points. The workstation uses Microsoft® Windows® 10 (64 bit, Enterprise). The operator is presented with a consistent look and operation for all monitored equipment. The ONYXWorks Lite software has the ability to monitor up to four Notifier Fire Alarm Control Panels and is an ideal addition to a NOTI•FIRE•NET™ network when network monitoring and control are required.

    Features & Benefits:
    • User Interface
    • System Setup
    • Event Notification And Response
    • Secure Access
    • Operates Under Microsoft® Windows® 10 (64 Bit, Enterprise)
    Certifications:
    • ISO 9001