/content/hbtbt/ae/en/search-results.html

    Releasing Panels

    ICAM IFT Detector Mini Remote Display Unit RS485 Accessory

    The ICAM IFT detector Mini Remote Display Unit (Rack mount RDU) accessories can be configured to monitor any one of the ICAM IFT detectors allowing simple remote monitoring and control of detectors on the RS485 network.

    Overview

    The ICAM IFT detector Mini Remote Display Unit (Rack mount RDU) accessories can be configured to monitor any one of the ICAM IFT detectors allowing simple remote monitoring and control of detectors on the RS485 network. The Remote Display Unit (RDU) allows the family of ICAM IFT aspirated smoke detection systems to be monitored, controlled and programmed remotely. RS485 communication is used between the detector and the remote display units for monitoring and control. ICAM accessories provide added functionality for ICAM IFT detectors. With the addition of remote display units (RDU) and plug-in modules, extra functionality such as remote monitoring and control, status annunciation, extra relay contact outputs, and analog outputs can be integrated in one central device.

    Mini remote display units are used with VFT-15. Units provide a compact size user interface display of the associated VFT-15 detector. VESDA VFT-15 are multi-channel microbore air-sampling systems with an alarm sensitivity range from 0.001% to 20% obs/m (0.0003% to 6.10% obs/ft). VFT-15 provides pinpoint addressability to identify up to 15 protected areas via microbore air sampling tubes.

    Features & Benefits:
    • Remote monitoring, control and status annunciation
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list