/content/hbtbt/ae/en/search-results.html

    Releasing Panels

    Releasing Control Module

    Discontinued

    The Gamewell-FCI Releasing Control Modules are specifically designed for fire suppression releasing applications in the E3 Series System.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Gamewell-FCI, Releasing Control Modules are specifically designed for fire suppression releasing applications in the E3 Series System. Power to the release agent solenoid(s) runs through this module to offer superior full-time monitoring and supervision. The Releasing Control Modules supervises the wiring to the connected load and reports the status to the panel as Normal, Open and Short Circuit. Releasing Control Modules Can power one 24V or two 12V solenoids and Mounts in a standard 4in (10.16 cm) junction box.

    Features & Benefits:
    • Redundant protocol for added protection
    • Configurable for Class A or Class B operation
    • Supports external supply voltage monitoring
    • Includes a panel controlled status LED
    • Offers analog communications
    • Uses rotary address switches
    • Has a low standby current
    • Provides the Velociti Series operation
    Certifications:
    • FM Approved
    • ISO 9001 Certification
    • UL Standard: UL 864 9th Edition
    • UL: S1949
    Specifications

    Others

    • Brand
      • Gamewell-FCI

    Others

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI