Capacitors
Linear Smoke Detector LRMX Plus
Linear Smoke Detector LRMX consists of detector, operating and control unit and one prism reflector. It has range of 40 m using one single reflector. For longer ranges you have to consider the reflector set for the corresponding range enhancement.
Linear Smoke Detector LRMX consists of detector, operating and control unit and one prism reflector. It has range of 40 m using one single reflector. For longer ranges you have to consider the reflector set for the corresponding range enhancement. Nano Coated Reflector sets are available on request with water-repellent surface or additional built-in heating. The LRMX on the esserbus represents a significant advance in the world of line smoke detectors and guarantees an extremely high degree of disturbance-free and low maintenance operation.
Features & Benefits:- Motorized detector head
- User-friendly commissioning via automatic self adjustment
- Disturbance-protected operation via automatic electromechanical tracking of the detector head during building movements
- Optimal access via remote operating unit at eye level
- Clear representation of all states via central indicator display on the operating unit
- High level of IP protection for usage under difficult environmental conditions
- Activation and reset via esserbus transponder 808623 during loop operation
- Ranges from 5 to 100 m
- Large assortment of accessories
- EN 54-12
- VdS
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser