Control Panel Adapters
Q7055C Building Network Adapter
The Q7055C series provides connection of a Honeywell Controller Communication Bus to an industry standard 10/100BaseT Ethernet LAN. It delivers exceptional price/performance to meet the requirements of both building owners and service providers.
The Q7055C series Building Network Adapter (BNA) provides connection of a Honeywell Controller Communication Bus to an industry standard 10/100BaseT Ethernet LAN.
Features & Benefits:- Controller bus interface to Ethernet LAN
- TCP/IP network capable
- Offers wide range of network connectivity options
- Easy configurable network interface.
- BNA-1C/2CS
- EN50081-1 & EN50082-2
- EME
- UL