/content/hbtbt/ae/en/search-results.html

Controller Batteries

PCD1, PCD2, PCD3 Accessories

Plugin terminal blocks, Battery modules, IO slot cover, I/O simulator module, isolation kit for Din rail installation, Transparent Snap-on Label Holder

Overview
The Saia PCD controllers have slots for a battery holder module which houses lithium batteries with an operating life of 1 to 3 years. The batteries protect time critical data in the memory even if the power supply is switched off. They can be replaced when the controllers are operating with the power supply switched on. On a number of modules, LEDs indicate the status of the CPU and battery as well as errors in the application.
Specifications

Others

  • Brand
    • Saia Burgess Controls (SBC)

Others

  • Brand
    • Saia Burgess Controls (SBC)
  • Brand : Saia Burgess Controls (SBC)
Others
Name
Description
File Size
Date
Size
SBC FTP Server and SBC Flash file system
application/pdf 21.94 KB
5/27/2022
21.94 KB
PCD3/7系列 存储模块 用户手册
application/pdf 255.07 KB
11/16/2022
255.07 KB
Saia FTP Server e Saia Flash file system Divisione Controls
application/pdf 3.35 MB
5/14/2023
3.35 MB
Automationsstationen
application/pdf 29.83 MB
5/11/2023
29.83 MB
Battery kit
application/pdf 215.74 KB
5/14/2023
215.74 KB
A Produkte
application/pdf 47.01 MB
6/1/2023
47.01 MB
Stazioni di automazione
application/pdf 32.46 MB
5/11/2023
32.46 MB
Saia PCD Portfolio
application/pdf 999.5 KB
5/10/2023
999.5 KB
Saia PCD Portafoglio
application/pdf 997.36 KB
5/10/2023
997.36 KB
Automation stations
application/pdf 35.02 MB
5/11/2023
35.02 MB
Saia PCD Portfolio
application/pdf 996.91 KB
5/10/2023
996.91 KB
A Produits
application/pdf 47.02 MB
6/1/2023
47.02 MB
C Annexe
application/pdf 453.29 KB
6/1/2023
453.29 KB
Stations d’automatisation
application/pdf 32.83 MB
5/11/2023
32.83 MB
A Prodotti
application/pdf 46.99 MB
6/1/2023
46.99 MB
A Products
application/pdf 46.92 MB
6/1/2023
46.92 MB
C Annex
application/pdf 445.2 KB
6/1/2023
445.2 KB
Saia PCD Vue d�ensemble du portefeuille
application/pdf 998.03 KB
5/10/2023
998.03 KB
Name
Description
File Size
Date
Size
SBC FTP Server and SBC Flash file system
21.94 KB
5/27/2022
21.94 KB
PCD3/7系列 存储模块 用户手册
255.07 KB
11/16/2022
255.07 KB
Saia FTP Server e Saia Flash file system Divisione Controls
3.35 MB
5/14/2023
3.35 MB
Automationsstationen
29.83 MB
5/11/2023
29.83 MB
Battery kit
215.74 KB
5/14/2023
215.74 KB
A Produkte
47.01 MB
6/1/2023
47.01 MB
Stazioni di automazione
32.46 MB
5/11/2023
32.46 MB
Saia PCD Portfolio
999.5 KB
5/10/2023
999.5 KB
Saia PCD Portafoglio
997.36 KB
5/10/2023
997.36 KB
Automation stations
35.02 MB
5/11/2023
35.02 MB
Saia PCD Portfolio
996.91 KB
5/10/2023
996.91 KB
A Produits
47.02 MB
6/1/2023
47.02 MB
C Annexe
453.29 KB
6/1/2023
453.29 KB
Stations d’automatisation
32.83 MB
5/11/2023
32.83 MB
A Prodotti
46.99 MB
6/1/2023
46.99 MB
A Products
46.92 MB
6/1/2023
46.92 MB
C Annex
445.2 KB
6/1/2023
445.2 KB
Saia PCD Vue d�ensemble du portefeuille
998.03 KB
5/10/2023
998.03 KB
Name
Description
File Size
Date
Size
SBC FTP Server and SBC Flash file system
21.94 KB
5/27/2022
PCD3/7系列 存储模块 用户手册
255.07 KB
11/16/2022
Saia FTP Server e Saia Flash file system Divisione Controls
3.35 MB
5/14/2023
Automationsstationen
29.83 MB
5/11/2023
Battery kit
215.74 KB
5/14/2023
A Produkte
47.01 MB
6/1/2023
Stazioni di automazione
32.46 MB
5/11/2023
Saia PCD Portfolio
999.5 KB
5/10/2023
Saia PCD Portafoglio
997.36 KB
5/10/2023
Automation stations
35.02 MB
5/11/2023
Saia PCD Portfolio
996.91 KB
5/10/2023
A Produits
47.02 MB
6/1/2023
C Annexe
453.29 KB
6/1/2023
Stations d’automatisation
32.83 MB
5/11/2023
A Prodotti
46.99 MB
6/1/2023
A Products
46.92 MB
6/1/2023
C Annex
445.2 KB
6/1/2023
Saia PCD Vue d�ensemble du portefeuille
998.03 KB
5/10/2023
Product Number
Image
SKU
Description
alt
32304321-003-S
Plug-in spring terminal block 6-pole, set of 6 pieces for Saia® PCD E-Line series S and L
alt
410475150
Slot cover for unused PCD3 IO slots(with SBC logo)
alt
431087230
Set of 10 Unit, Transparent Snap-on Label Holder, Neutral Inscription Label (2x DIN A4)
alt
440548470
Plug-in screw terminal block 10-pole, labelling 0…9 or for IO module
alt
440548690
Plug-in screw terminal block 14-pole, for PCD2.A250 module
alt
440549160
Plug-in screw terminal block 10-pole, labelling 0…9
alt
440549170
Plug-in screw terminal block 10-pole, labelling 10…19
alt
440549180
Plug-in screw terminal block 10-pole, labelling 20…29
alt
440549190
Plug-in screw terminal block 10-pole, labelling 30…39
alt
440549340
Plug-in IO spring terminal block, 8-pole up to 1.5 mm2, labelled 1 to 8, E7792for manual control module PCD3.W800, connector type J
Image
SKU
Description
alt
32304321-003-S
Plug-in spring terminal block 6-pole, set of 6 pieces for Saia® PCD E-Line series S and L
alt
410475150
Slot cover for unused PCD3 IO slots(with SBC logo)
alt
431087230
Set of 10 Unit, Transparent Snap-on Label Holder, Neutral Inscription Label (2x DIN A4)
alt
440548470
Plug-in screw terminal block 10-pole, labelling 0…9 or for IO module
alt
440548690
Plug-in screw terminal block 14-pole, for PCD2.A250 module
alt
440549160
Plug-in screw terminal block 10-pole, labelling 0…9
alt
440549170
Plug-in screw terminal block 10-pole, labelling 10…19
alt
440549180
Plug-in screw terminal block 10-pole, labelling 20…29
alt
440549190
Plug-in screw terminal block 10-pole, labelling 30…39
alt
440549340
Plug-in IO spring terminal block, 8-pole up to 1.5 mm2, labelled 1 to 8, E7792for manual control module PCD3.W800, connector type J