/content/hbtbt/ae/en/search-results.html

    controller battery chargers

    MB-Secure Power Pack/ Charger

    Power pack/charger 140Ah MB-Secure is a fully electronic, voltage stabilized and current-limiting power pack/charger for standby parallel operation with deep discharge protection, battery monitoring and battery defect detection.

    Overview

    Power pack/charger 140Ah MB-Secure is a fully electronic, voltage stabilized and current-limiting power pack/charger for standby parallel operation with deep discharge protection, battery monitoring and battery defect detection up to max 52 Ah battery capacity. Power supply can be in the following hazard warning systems are used: MB-Secure central row, MB Central Series, ACS-8 access control systems.

    The power pack/charger has an integrated BUS-2 interface and can also as a remote power supply be used. About this BUS-2 interface will all status reports on MB-Secure transmitted wire-saving. Additionally 3 LEDs stand for fault identification to disposal.

    Features & Benefits:
    • BUS-2 communication to MB-Secure
    • Permanent battery monitoring of 1 battery
    • Temperature-controlled battery charging voltage
    • Voltage stabilized with current limit
    • Deep discharge protection
    • Charging circuit monitoring
    • Battery defect detection
    • Input for tamper contact