Controller Cables
16-Pin Connecting Cable
Connecting Cables are available with 16-pins for safety lock 509X and plug attached on one side having length 10m.
The motor safety locks automatically lock the door after closing. Door locking cannot be forgotten, which provides the highest level of intrusion protection. Motorized operation of latch and bolt, enabling the motor lock to be used in connection with motor-operated doors.
The emergency egress function guarantees a safe chance for escape, since the door can be opened from the inside at any time. The control unit allows convenient remote controlling. The motor lock can easily be combined with access control systems and other door systems.
Features & Benefits:- 16-pin
- For safety lock 509X
- With plug attached on one side
Others
- Cable Length
- 10 metre
- Brand
- Honeywell Security
- Connector 1 Type
- 16-Pin ampere
- Connector 1 Shape
- Plug
Others
- Cable Length
- 10 metre
- Brand
- Honeywell Security
- Connector 1 Type
- 16-Pin ampere
- Connector 1 Shape
- Plug
- Cable Length : 10 metre
- Brand : Honeywell Security
- Connector 1 Type : 16-Pin ampere
- Connector 1 Shape : Plug
Others
Please Sign In to view part numbers available for purchase based on your account