Controller Cables
22 AWG Conductor
22 AWG Conductors are Unshielded Plenum conductors which are stranded bare copper conductors.
22 AWG Conductors are Unshielded Plenum conductors which are stranded bare copper conductors. Connect-Air's commercial low voltage wire and cable is designed to support building automation systems (BAS), temperature controls (TC), security, fire/life safety, and Datacom applications. All cables are RoHS compliant and many are made in USA except import Category cables. These conductors are provided with Plenum Rated PVC insulation. It is used in Power limited control circuits.
Features & Benefits:- Premium grade Plenum Rated PVC
- Multiple jacket colours available consult sales office
- Sequential footage markings to facilitate installation
- Suitable for use from -20C to + 75C
- Ripcord available consult Customer Service for details
- NEC Article 725 Type CL3P (UL: 75°C, 150V)
- NEC Article 800 Type CMP (UL: 75°C, 300V)
Others
- Wire Size
- 22 AWG
- Brand
- Alerton
- Number of Cores
- 3
Others
- Wire Size
- 22 AWG
- Brand
- Alerton
- Number of Cores
- 3
- Wire Size : 22 AWG
- Brand : Alerton
- Number of Cores : 3