Controller Cables
CCT6 Card Termination
CCT6 Card Termination Connection between the card and the field is carried out by means of a special cable, provided with a plug-in connector at one of its ends
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
CCT6 Card Termination Cable conductors are wired directly onto a marshaling terminal block, while the connector is plugged into the back of the rack or into a DB9 type connector
Others
- Cable Length
- 5m
- Connector 1 Shape
- Plug
- Number of Cores
- 6
- Brand
- Honeywell Industrial Fire
Others
- Cable Length
- 5m
- Connector 1 Shape
- Plug
- Number of Cores
- 6
- Brand
- Honeywell Industrial Fire
- Cable Length : 5m
- Connector 1 Shape : Plug
- Number of Cores : 6
- Brand : Honeywell Industrial Fire
Please sign in to view part numbers available for purchase based on your account Sign In