/content/hbtbt/ae/en/search-results.html

    Controller Cables

    Honeywells 16 wire Plug Cable Connector

    The Plug connectors along with the 16 cables are used for direct connection between the panel cards and the field marshaling terminal blocks. Cables with two connectors are also available (R suffix), which contain the termination and connections.

    Overview

    The Plug connectors along with the cables are used for direct connection between the panel cards and the field marshaling terminal blocks. Cables with two connectors are also available (R suffix), which contain the termination and connections necessary for systems with redundant inputs and outputs.

    Specifications

    Others

    • Cable Length
      • 5m
    • Number of Cores
      • 16
    • Brand
      • Honeywell Industrial Fire
    • Connector 1 Shape
      • Plug

    Others

    • Cable Length
      • 5m
    • Number of Cores
      • 16
    • Brand
      • Honeywell Industrial Fire
    • Connector 1 Shape
      • Plug
    • Cable Length : 5m
    • Number of Cores : 16
    • Brand : Honeywell Industrial Fire
    • Connector 1 Shape : Plug
    Product Number
    Part Number
    Description
    Add to list
    CCT1
    EN PLUG CABLE FOR F3002, F5002, F5003
    CCT1R
    The Plug connectors along with the 16 cables are used for direct connection between the panel cards and the field marshaling terminal blocks. Cables with two connectors are also available (R suffix), which contain the termination and connections.