/content/hbtbt/ae/en/search-results.html

    Controller Cables

    Honeywells 4 wire Plug Cable Connector

    The cables with plug connectors are provided with 4 wires and used for direct connection between the panel cards and the field marshaling terminal blocks.

    Overview

    The cables with plug connectors are used for direct connection between the panel cards and the field marshalling terminal blocks. Cables with two connectors are also available (R suffix), which contain the termination and connections necessary for systems with redundant inputs and outputs.The cables with plug connectors are provided with 4 wires.

    Specifications

    Others

    • Cable Length
      • 5m
    • Number of Cores
      • 4
    • Connector 1 Shape
      • Plug
    • Brand
      • Honeywell Industrial Fire

    Others

    • Cable Length
      • 5m
    • Number of Cores
      • 4
    • Connector 1 Shape
      • Plug
    • Brand
      • Honeywell Industrial Fire
    • Cable Length : 5m
    • Number of Cores : 4
    • Connector 1 Shape : Plug
    • Brand : Honeywell Industrial Fire
    Product Number
    Part Number
    Description
    Add to list
    CCT4
    EN PLUG CABLE FOR F5004, F7002, F7007
    CCT4R
    Honeywell Plug Cable Connector, Double plug cable, 4-wires, redundant applications