/content/hbtbt/ae/en/search-results.html

Controller Cables

Power supply module cascading cable 2.5 m

Power supply module cascading cable 2.5 m

Overview

Plug-in connecting cable for circular wiring of up to three power supply modules.

Certifications:
  • EN54-18
  • EN54-25(RF)
Specifications

Others

  • Cable Length
    • 2.5 metre
  • Brand
    • Esser
  • Connector 1 Shape
    • Plug

Others

  • Cable Length
    • 2.5 metre
  • Brand
    • Esser
  • Connector 1 Shape
    • Plug
  • Cable Length : 2.5 metre
  • Brand : Esser
  • Connector 1 Shape : Plug
Product Number
Image
SKU
Description
alt
FX808455
Power supply module cascading cable 2.5 m
Image
SKU
Description
alt
FX808455
Power supply module cascading cable 2.5 m