/content/hbtbt/ae/en/search-results.html

    Fuses

    2A Glass Fuse

    Glass Fuses are power accessories that make installation convenient, neat and easy.

    Overview

    Glass Fuses are power accessories that make installation convenient, neat and easy. These factory accessories are designed to work right with Honeywell Power Supplies and provide key installation benefits. They shorten installation and servicing time, increasing installer efficiency.

    Specifications

    Others

    • Current Rating
      • 2 ampere
    • Module Finish
      • Glass
    • End Cap Length
      • 20 millimetre
    • Brand
      • Honeywell
    • End Cap Diameter
      • 5 millimetre

    Others

    • Current Rating
      • 2 ampere
    • Module Finish
      • Glass
    • End Cap Length
      • 20 millimetre
    • Brand
      • Honeywell
    • End Cap Diameter
      • 5 millimetre
    • Current Rating : 2 ampere
    • Module Finish : Glass
    • End Cap Length : 20 millimetre
    • Brand : Honeywell
    • End Cap Diameter : 5 millimetre
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list