Keyboards & Keypads
HJK7000 Keyboard with Color Touch Screen LCD
HJK7000 keyboards with color touchscreen LCDs represent an industry-leading approach to intelligent, user-friendly control of video management systems.
HJK7000 keyboards with color touchscreen LCDs represent an industry-leading approach to intelligent, user-friendly control of video management systems. Selection and control of any function within the video management system is available directly from the keyboard. Designed to take full advantage of the powerful features of Honeywell™s video matrix and management systems, these keyboards incorporate a large backlit color touchscreen LCD that can easily be configured with hundreds of menus and accessed dynamically using both hardkey and softkey selections.
Multiple control interface options are available including RS-232, RS-485, RS-422, and Ethernet, with power over Ethernet (PoE). The keyboards also have a web browser that can be used to configure basic parameters and upgrade firmware. With its programmable control and interface options, these keyboards offer an innovative and efficient method of operating medium and large video management systems (from hundreds to thousands of cameras). The result is unsurpassed control of any function within the video management system for any market.
Features & Benefits:- Fully programmable customized menus, LCD color touchscreen, and buttons
- Softkeys support different colors and text
- Touch pad and touch ring
- Ergonomic design with padded wrist rest
- Variable-speed joystick with integral zoom control
- Locking power connector
- Dedicated keys for commonly used functions
- Dynamic menu selection
- Web interface for configuration and firmware upgrades
- Laser cut backlit keys
Others
- Communication Protocols
- RS232
- RJ45
- RS422
- Ethernet
- RS485
- User Interface
- Touchscreen
- Keypad
- Joystick
Others
- Communication Protocols
- RS232
- RJ45
- RS422
- Ethernet
- RS485
- User Interface
- Touchscreen
- Keypad
- Joystick
- Communication Protocols : RS232|RJ45|RS422|Ethernet|RS485
- User Interface : Touchscreen|Keypad|Joystick