Keyboards & Keypads
Keypad Display Module
KDM-R2 are 80-character backlit LCD displays with QWERTY programming and control keypads. They are mounted in network nodes to display “local” node information as long as at least one NCA-2 is on the system to display network information.
Honeywell's KDM-R2 are 80-character backlit LCD displays with QWERTY programming and control keypads. The KDM-R2 mount in network nodes to display “local” node information as long as at least one NCA-2 or NCS/ONYX Works network display is on the system to display network information.
Features & Benefits:- Qwerty type Program Keypad
- 12 LED indicators
- Keypad Switch Controls
- LCD Display with long-life LED backlight
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER
Others
Please Sign In to view part numbers available for purchase based on your account