/content/hbtbt/ae/en/search-results.html

    Memory Cards & Digital Storage

    Seagate 4TB Sky Hawk Hard Drive

    Seagate Sky Hawk are the 4TB hard drive which are used with network video recorders (NVR) and Surveillance DVRs.

    Overview

    Seagate Sky Hawk are the 4TB hard drive which are used with network video recorders (NVR) and Surveillance DVRs. This hard drive comes with Sky Hawk health management which actively helps protect your surveillance storage by focusing on prevention, intervention and recovery options.

    Features & Benefits:
    • ATA streaming support
    • Unparalleled data protection
    • Built in RV sensors
    • Sky Hawk health management
    Specifications

    Others

    • Storage Capacity
      • 4 Terabyte
    • Overall Height
      • 20.2 millimetre
    • Overall Width
      • 101.85 millimetre
    • Overall Depth
      • 146.99 millimetre
    • Supply Voltage
      • 12 volt
    • Brand
      • Seagate
    • For Use With
      • Network Video Recorders; Surveillance DVRs volt

    Others

    • Storage Capacity
      • 4 Terabyte
    • Overall Height
      • 20.2 millimetre
    • Overall Width
      • 101.85 millimetre
    • Overall Depth
      • 146.99 millimetre
    • Supply Voltage
      • 12 volt
    • Brand
      • Seagate
    • For Use With
      • Network Video Recorders; Surveillance DVRs volt
    • Storage Capacity : 4 Terabyte
    • Overall Height : 20.2 millimetre
    • Overall Width : 101.85 millimetre
    • Overall Depth : 146.99 millimetre
    • Supply Voltage : 12 volt
    • Brand : Seagate
    • For Use With : Network Video Recorders; Surveillance DVRs volt