Monitors & Displays
Excel 15 Command Display
The Command Display provides local display of system variables and alarms in a LonWorks network.
The Command Display provides local display of system variables and alarms in a LonWorks® network. The Command Display also allows the user to modify setpoints, schedules and basic system parameters and acknowledge alarms. Multi-level password protection prevents unauthorized access. Easy navigation between building and room views allow users to easily perform the most common tasks. The Command Display provides 10-key keypad for menu-item selection and Backlit LCD display 8 lines high by 40 characters wide.
Features & Benefits:- Attractive wall-mount packaging
- Two-piece construction for easy installation
- Audible beep when keys are pressed
- Several layers of display screens provide different views: Buildings, Rooms, Schedules and Setpoints
- Local display allows setpoint and schedule changes and alarm acknowledgment. Password protected with View Only, Bypass, Setpoint and Schedule levels
- Cost-effective interface to local HVAC system
- Low-cost LonWorks communications wiring using a Free Topology Transceiver (FTT)
- UL listed
Others
- Maximum Operating Humidity
- 85 (Non-condensing) percentage relative humidity
- Product Type
- Command Display Degrees Celsius
- Brand
- Honeywell BMS NA
Others
- Maximum Operating Humidity
- 85 (Non-condensing) percentage relative humidity
- Product Type
- Command Display Degrees Celsius
- Brand
- Honeywell BMS NA
- Maximum Operating Humidity : 85 (Non-condensing) percentage relative humidity
- Product Type : Command Display Degrees Celsius
- Brand : Honeywell BMS NA