/content/hbtbt/ae/en/search-results.html

    Monitors & Displays

    S81-RD001 Remote Display Module

    Remote Display Module type S81-RD001 supports up-to 10 maximum.

    Overview

    Remote Display Module type S-81 supports up-to 10 maximum.

    Certifications:
    • EN 54-2:1997 + A1:2006
    • EN 54-4:1997 + A1:2002 + A2:2006
    • EN 12094-1:2003
    • EN 54-21:2006
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    S81-RD001-1
    Remote Display Module: RD001-1: Upto 10 Maximum
    S81-RD001-1
    Remote Display Module: RD001-1: Upto 10 Maximum
    S81-RD001-2
    Remote Display Module: RD001-2: Upto 10 Maximum
    S81-RD001-2
    Remote Display Module: RD001-2: Upto 10 Maximum
    S81-RD001-3
    Remote Display Module: RD001-3: Upto 10 Maximum: Integrated Switching Power Unit
    S81-RD001-3
    Remote Display Module: RD001-3: Upto 10 Maximum: Integrated Switching Power Unit