/content/hbtbt/ae/en/search-results.html

Monitors & Displays

S81-RD002 Remote Display Module

Remote Display Module type S81-RD002 supports up-to 10 maximum.

Overview

Remote Display Module type S-81 supports up-to 10 maximum.

Certifications:
  • EN 54-2:1997 + A1:2006
  • EN 54-4:1997 + A1:2002 + A2:2006
  • EN 12094-1:2003
  • EN 54-21:2006
Specifications

Others

  • Brand
    • Honeywell Industrial Fire
  • Product Type
    • Remote Display Degrees Celsius

Others

  • Brand
    • Honeywell Industrial Fire
  • Product Type
    • Remote Display Degrees Celsius
  • Brand : Honeywell Industrial Fire
  • Product Type : Remote Display Degrees Celsius
Product Number
Image
SKU
Description
alt
S81-RD002-1
Remote Display Module: RD002-1: Upto 10 Maximum
alt
S81-RD002-2
Remote Display Module: RD002-2: Upto 10 Maximum
alt
S81-RD002-3
Remote Display Module: RD002-3: Upto 10 Maximum: Integrated Switching Power Unit
Image
SKU
Description
alt
S81-RD002-1
Remote Display Module: RD002-1: Upto 10 Maximum
alt
S81-RD002-2
Remote Display Module: RD002-2: Upto 10 Maximum
alt
S81-RD002-3
Remote Display Module: RD002-3: Upto 10 Maximum: Integrated Switching Power Unit