/content/hbtbt/ae/en/search-results.html

    Power Supplies

    PCD1 E-Line System components

    Power units for installation in electrical distributor boxes

    Overview
    The compact Q.PS-PEL-240x power units with 24 VDC output voltage can be installed in a very restricted space and therefore the installation in cost-effective electrical distributor boxes in accordance with DIN 43880 is possible. They are therefore ideally suited for combining with the E-Line family. Modern push-in terminals enable efficient and fast wiring without the use of tools.
    Others
    Name
    Description
    File Size
    Date
    Size
    A Produits
    application/pdf 47.02 MB
    6/1/2023
    47.02 MB
    Q.PS-PEL-240x 24 VDC Power Supply Unit
    application/pdf 815.64 KB
    5/11/2023
    815.64 KB
    Q.PS-PEL-240x Unité d’alimentation de 24 Vcc
    application/pdf 817.57 KB
    5/10/2023
    817.57 KB
    Q.PS-PEL-240x Netzteil mit 24 VDC Ausgangsspannung
    application/pdf 803.68 KB
    5/10/2023
    803.68 KB
    Q.PS-PEL-240x 24 VDC Power Supply Unit
    application/pdf 826.13 KB
    5/8/2023
    826.13 KB
    PCD1 E-Line Dimensions compactes pour la distribution électrique
    application/pdf 5.06 MB
    5/11/2023
    5.06 MB
    PCD1 E-Line Kompakte Bauform für Elektroverteiler
    application/pdf 5.07 MB
    5/11/2023
    5.07 MB
    PCD1 E-Line Compact design for electrical distributors
    application/pdf 5.05 MB
    5/11/2023
    5.05 MB
    A Produkte
    application/pdf 47.01 MB
    6/1/2023
    47.01 MB
    C Annex
    application/pdf 445.2 KB
    6/1/2023
    445.2 KB
    A Products
    application/pdf 46.92 MB
    6/1/2023
    46.92 MB
    PCD1 E-Line Design compatto per quadri di distribuzione elettrica
    application/pdf 5.06 MB
    5/11/2023
    5.06 MB
    C Annexe
    application/pdf 453.29 KB
    6/1/2023
    453.29 KB
    A Prodotti
    application/pdf 46.99 MB
    6/1/2023
    46.99 MB
    Name
    Description
    File Size
    Date
    Size
    A Produits
    application/pdf 47.02 MB
    6/1/2023
    47.02 MB
    Q.PS-PEL-240x 24 VDC Power Supply Unit
    application/pdf 815.64 KB
    5/11/2023
    815.64 KB
    Q.PS-PEL-240x Unité d’alimentation de 24 Vcc
    application/pdf 817.57 KB
    5/10/2023
    817.57 KB
    Q.PS-PEL-240x Netzteil mit 24 VDC Ausgangsspannung
    application/pdf 803.68 KB
    5/10/2023
    803.68 KB
    Q.PS-PEL-240x 24 VDC Power Supply Unit
    application/pdf 826.13 KB
    5/8/2023
    826.13 KB
    PCD1 E-Line Dimensions compactes pour la distribution électrique
    application/pdf 5.06 MB
    5/11/2023
    5.06 MB
    PCD1 E-Line Kompakte Bauform für Elektroverteiler
    application/pdf 5.07 MB
    5/11/2023
    5.07 MB
    PCD1 E-Line Compact design for electrical distributors
    application/pdf 5.05 MB
    5/11/2023
    5.05 MB
    A Produkte
    application/pdf 47.01 MB
    6/1/2023
    47.01 MB
    C Annex
    application/pdf 445.2 KB
    6/1/2023
    445.2 KB
    A Products
    application/pdf 46.92 MB
    6/1/2023
    46.92 MB
    PCD1 E-Line Design compatto per quadri di distribuzione elettrica
    application/pdf 5.06 MB
    5/11/2023
    5.06 MB
    C Annexe
    application/pdf 453.29 KB
    6/1/2023
    453.29 KB
    A Prodotti
    application/pdf 46.99 MB
    6/1/2023
    46.99 MB
    Name
    Description
    File Size
    Date
    Size
    A Produits
    47.02 MB
    6/1/2023
    Q.PS-PEL-240x 24 VDC Power Supply Unit
    815.64 KB
    5/11/2023
    Q.PS-PEL-240x Unité d’alimentation de 24 Vcc
    817.57 KB
    5/10/2023
    Q.PS-PEL-240x Netzteil mit 24 VDC Ausgangsspannung
    803.68 KB
    5/10/2023
    Q.PS-PEL-240x 24 VDC Power Supply Unit
    826.13 KB
    5/8/2023
    PCD1 E-Line Dimensions compactes pour la distribution électrique
    5.06 MB
    5/11/2023
    PCD1 E-Line Kompakte Bauform für Elektroverteiler
    5.07 MB
    5/11/2023
    PCD1 E-Line Compact design for electrical distributors
    5.05 MB
    5/11/2023
    A Produkte
    47.01 MB
    6/1/2023
    C Annex
    445.2 KB
    6/1/2023
    A Products
    46.92 MB
    6/1/2023
    PCD1 E-Line Design compatto per quadri di distribuzione elettrica
    5.06 MB
    5/11/2023
    C Annexe
    453.29 KB
    6/1/2023
    A Prodotti
    46.99 MB
    6/1/2023
    Product Number
    Part Number
    Description
    Add to list
    Q.PS-PEL-2401
    Switch-mode power supply for electrical sub-distributors, input 110…240 VAC, output 24 VDC 0.9 A