/content/hbtbt/ae/en/search-results.html

Power Supplies

Two 24VDC Output Circuit Auxilary Power Supply

The state-of-the-art 150 watt switching auxiliary power supply providing 24 VDC of filtered DC power. The auxiliary power supply provides two 24 VDC output circuits, each rated for 3.0 Amps in alarm and 2.0 Amps continuous.

Overview

The APS-6R is a state-of-the-art, 150 watt, switching auxiliary power supply providing 24 VDC of filtered DC power. The APS-6R provides two 24 VDC output circuits, each rated for 3.0 Amps in alarm and 2.0 Amps continuous. It is used for the operation of peripheral audible/visual devices (alarm signaling appliances) for the NOTIFIER AM2020, AFP1010, NFS-3030, NFS-640, AFP-400, AFP-300, AFP-200, System 5000, and System 500 control panels.

Features & Benefits:
  • Output circuits with overload protection
  • Built-in “brown-out” circuitry
  • Diagnostic trouble LED
  • Plug-in connector for in-cabinet applications and screw terminals for remote device applications
  • Trouble supervision bus
  • Shares battery and charger circuit with control panel
  • Power-limited design
  • Heavy-duty clamp-type terminals accept up to 12 AWG (3.1mm²) wire
  • Battery voltage supervision
  • Low battery disconnect
Certifications:
  • UL/ULC S635
  • FM Approved
  • CSFM: 7315-0028:248
  • FDNY: COA #6028
Manuals and Guides
Name
Description
File Size
Date
Size
APS-6RF Auxiliary Power Supply
application/pdf 1.24 MB
5/11/2023
1.24 MB
Data Sheet
Name
Description
File Size
Date
Size
APS-6 Auxiliary Power Supply Data Sheet
application/pdf 83 KB
5/14/2023
83 KB
FC-72 SERIES Fire Alarm Control Panel Data Sheet
application/pdf 503.5 KB
5/14/2023
503.5 KB
Name
Description
File Size
Date
Size
APS-6RF Auxiliary Power Supply
1.24 MB
5/11/2023
1.24 MB
APS-6 Auxiliary Power Supply Data Sheet
83 KB
5/14/2023
83 KB
FC-72 SERIES Fire Alarm Control Panel Data Sheet
503.5 KB
5/14/2023
503.5 KB
Name
Description
File Size
Date
Size
APS-6RF Auxiliary Power Supply
1.24 MB
5/11/2023
APS-6 Auxiliary Power Supply Data Sheet
83 KB
5/14/2023
FC-72 SERIES Fire Alarm Control Panel Data Sheet
503.5 KB
5/14/2023
Product Number
Image
SKU
Description
alt
APS-6RE
APS-6R Auxilary Power Supply, 220-240V AC, 1.5 A, 24V DC OP, 6 A OP, 4 A Continuous
Image
SKU
Description
alt
APS-6RE
APS-6R Auxilary Power Supply, 220-240V AC, 1.5 A, 24V DC OP, 6 A OP, 4 A Continuous