/content/hbtbt/ae/en/search-results.html

Printers

JPRN-6 Printer

The JPRN-6 Printer is used with Johnson Controls fire alarm control panels (FACPs) with printer capability to provide a written record of system events and status changes.

Overview

The JPRN-6 Printer is used with Johnson Controls fire alarm control panels (FACPs) with printer capability to provide a written record of system events and status changes. Printed transaction records reduce the man-hours required to install and maintain a system. A printed record of all system events (alarms, troubles, etc.) and status changes can be especially valuable in the event of a disputed incident.

The printer is housed in its own separate enclosure and is suitable for placement on a desk top, counter, or table. The JPRN-6 should be placed in a secure area to prevent theft of the printer and/or printed records. The JPRN-6 must not be located further than 50 ft/15.24 m (actual cable length) from the control panel. Consult the control panel installation manual for the proper method and PIN numbers used to complete the electrical connection to the control panel.

Features & Benefits:
  • Provides a hard copy printout of all system events and status changes
  • Time stamps printed on the record of each event and status change with the current time-of-day and date
  • Uses standard 9 x 11inch tractor-feed fan-fold paper
  • Provides 80 columns of data at 10 characters per inch
  • Provides printed records of system configuration and addressable device parameters
  • Nine-pin print head
  • Very quiet (approximately 53 dBA).
Certifications:
  • UL Listed S1570
  • MEA 08-04-E
  • CSFM 7165-0554:149; 7170-0554:150; 7300-0554:132
Specifications

Others

  • Power Consumption
    • 50 watt
  • Brand
    • Fire-Lite
  • Printer Type
    • Cabinet Mounted
  • Print Columns
    • 80
  • Ribbon Life
    • 4 Million Characters
  • Print Speed
    • 310 cps (10 cpi)
  • Maximum Operating Humidity
    • 80

Others

  • Power Consumption
    • 50 watt
  • Brand
    • Fire-Lite
  • Printer Type
    • Cabinet Mounted
  • Print Columns
    • 80
  • Ribbon Life
    • 4 Million Characters
  • Print Speed
    • 310 cps (10 cpi)
  • Maximum Operating Humidity
    • 80
  • Power Consumption : 50 watt
  • Brand : Fire-Lite
  • Printer Type : Cabinet Mounted
  • Print Columns : 80
  • Ribbon Life : 4 Million Characters
  • Print Speed : 310 cps (10 cpi)
  • Maximum Operating Humidity : 80
Manuals and Guides
Name
Description
File Size
Date
Size
PRN-6-Reference-Manual
application/pdf 3.25 MB
5/11/2023
3.25 MB
PRN-6-Operators-Manual-English
application/pdf 2.84 MB
5/11/2023
2.84 MB
Name
Description
File Size
Date
Size
PRN-6-Reference-Manual
application/pdf 3.25 MB
5/11/2023
3.25 MB
PRN-6-Operators-Manual-English
application/pdf 2.84 MB
5/11/2023
2.84 MB
Name
Description
File Size
Date
Size
PRN-6-Reference-Manual
3.25 MB
5/11/2023
PRN-6-Operators-Manual-English
2.84 MB
5/11/2023