Retrofit Kits
7100 B-Slim and IF602 Panel SLP Retrofit Kit
SLP retrofit kits for 7100 B-Slim and IF602 panels include a new mounting plate and a new door. The kits require the following accessories: SLP-RB, FLPS-7-RB, SLC95-PM, LCD-SLP, and SLC-PM.
SLP retrofit kits for 7100 B-Slim and IF602 panels include a new mounting plate and a new door. The kits require the following accessories: SLP-RB, FLPS-7-RB, SLC95-PM, LCD-SLP, and SLC-PM.
Others
- Maximum Operating Humidity
- 93 Percentage
- Maximum Input Power
- 120 voltage alternating current
- Overall Cabinet Height
- 20-1/8 inch
- 51.18 millimetre
- Overall Cabinet Depth
- 11.43 millimetre
- 4-1/2 inch
- Auxiliary Power Supply
- 1.75 ampere
- 24 voltage direct current
- Overall Cabinet Width
- 14-1/2 inch
- 36.83 millimetre
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- LCD Annunciators Capacity
- 32
- Networkable or Standalone
- Standalone
- Maximum Battery Capacity
- 55 A·h
- Intelligent Detectors Capacity
- 159
- Loop Capacity
- 318 voltage direct current
- Standby Current
- 0.111 ampere
- Main Frequency
- 60 hertz
- Brand
- Gamewell-FCI
- Application
- Fire Alarm Control Panel
- ACS Annunciators Capacity
- 32
Others
- Maximum Operating Humidity
- 93 Percentage
- Maximum Input Power
- 120 voltage alternating current
- Overall Cabinet Height
- 20-1/8 inch
- 51.18 millimetre
- Overall Cabinet Depth
- 11.43 millimetre
- 4-1/2 inch
- Auxiliary Power Supply
- 1.75 ampere
- 24 voltage direct current
- Overall Cabinet Width
- 14-1/2 inch
- 36.83 millimetre
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- LCD Annunciators Capacity
- 32
- Networkable or Standalone
- Standalone
- Maximum Battery Capacity
- 55 A·h
- Intelligent Detectors Capacity
- 159
- Loop Capacity
- 318 voltage direct current
- Standby Current
- 0.111 ampere
- Main Frequency
- 60 hertz
- Brand
- Gamewell-FCI
- Application
- Fire Alarm Control Panel
- ACS Annunciators Capacity
- 32
- Maximum Operating Humidity : 93 Percentage
- Maximum Input Power : 120 voltage alternating current
- Overall Cabinet Height : 20-1/8 inch|51.18 millimetre
- Overall Cabinet Depth : 11.43 millimetre|4-1/2 inch
- Auxiliary Power Supply : 1.75 ampere|24 voltage direct current
- Overall Cabinet Width : 14-1/2 inch|36.83 millimetre
- Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
- LCD Annunciators Capacity : 32
- Networkable or Standalone : Standalone
- Maximum Battery Capacity : 55 A·h
- Intelligent Detectors Capacity : 159
- Loop Capacity : 318 voltage direct current
- Standby Current : 0.111 ampere
- Main Frequency : 60 hertz
- Brand : Gamewell-FCI
- Application : Fire Alarm Control Panel
- ACS Annunciators Capacity : 32