/content/hbtbt/ae/en/search-results.html

Retrofit Kits

FCI 7200 to E3 Series® Retrofit Kits

FCI 7200 retrofit kits provide a simple way to convert the existing 7200 CAB B and CAB C systems to state-of-the-art E3 Series® fire alarm control panels.

Overview

FCI 7200 retrofit kits provide a simple way to convert the existing 7200 CAB B and CAB C systems to state-of-the-art E3 Series® fire alarm control panels. The retrofit kits offer a cost-effective solution to upgrade the FCI 7200 legacy panels without replacing the existing backbox secured on the wall. This solution eliminates the expensive cost of repairing walls, buying new cabinets, or replacing the existing FCI 7200 backbox.

All retrofit kits provide backplates that mount directly into the FCI 7200 backbox. Each backplate includes mounting patterns to allow an easy installation of the E3 Series plates and sub-assemblies. A new inner door includes slots for the following components: an LCD-E3 panel display, addressable switch buttons, LED drivers, a paging microphone, and an LCD-SLP LCD touchscreen display.

The black outer door completes the kit with new locks. The FCI 7200 KDU remote annunciator plate is an add-on option for the retrofit kits. This retrofit option allows you to reuse the existing backbox to retrofit the FCI 7200's KDU remote annunciators to accommodate an E3 Series supported annunciator.

Retrofitting is a cost-effective way to upgrade your facilities' fire alarm control panel without swapping out smoke detectors and notification devices. Upgrading your legacy FCI 7200 System to the Gamewell-FCI® E3 Series System converts your fire alarm system so that it is compliant with the most current UL and NFPA codes and standards.

 

Features & Benefits:
  • Listed under UL Standard 864, 9th edition
  • Offers a cost-effective solution for upgrading an existing system without buying a complete fire alarm system
  • Upgrades to the state-of-the-art E3 Series fire alarm and mass notification system
  • Includes a simple plate system for easy installation
  • Allows the existing cabinet to remain mounted on the wall
  • Reuses the existing System Sensor® CLIP detectors/modules, and notification appliance devices
  • Provides the option of the KDU remote annunciator retrofit
Certifications:
  • UL Listed: S1869
  • ISO 9001 Certification
Specifications

Others

  • Brand
    • Gamewell-FCI

Others

  • Brand
    • Gamewell-FCI
  • Brand : Gamewell-FCI
Sales Sheet
Name
Description
File Size
Date
Size
E3 Series Releasing Sell Sheet
application/pdf 3.14 MB
5/18/2022
3.14 MB
E3 Mass Notification Sell Sheet
application/pdf 2.93 MB
5/18/2022
2.93 MB
E3 Series Sell Sheet
application/pdf 315.81 KB
5/18/2022
315.81 KB
Data Sheet
Name
Description
File Size
Date
Size
Retrofits - 7200 Kits Data Sheet
application/pdf 166.39 KB
5/14/2023
166.39 KB
Catalog
Name
Description
File Size
Date
Size
Engineering and Applications Catalog
application/pdf 131.74 KB
5/10/2023
131.74 KB
Name
Description
File Size
Date
Size
E3 Series Releasing Sell Sheet
application/pdf 3.14 MB
5/18/2022
3.14 MB
Engineering and Applications Catalog
application/pdf 131.74 KB
5/10/2023
131.74 KB
Retrofits - 7200 Kits Data Sheet
application/pdf 166.39 KB
5/14/2023
166.39 KB
E3 Mass Notification Sell Sheet
application/pdf 2.93 MB
5/18/2022
2.93 MB
E3 Series Sell Sheet
application/pdf 315.81 KB
5/18/2022
315.81 KB
Name
Description
File Size
Date
Size
E3 Series Releasing Sell Sheet
3.14 MB
5/18/2022
E3 Mass Notification Sell Sheet
2.93 MB
5/18/2022
E3 Series Sell Sheet
315.81 KB
5/18/2022
Retrofits - 7200 Kits Data Sheet
166.39 KB
5/14/2023
Engineering and Applications Catalog
131.74 KB
5/10/2023