/content/hbtbt/ae/en/search-results.html

    Retrofit Kits

    KDU Remote Annunciator Retrofit Plate

    Discontinued

    The Gamewell-FCI,7200 Retrofit Kits provide a simple way to convert the existing 7200 CAB B and CAB C systems to the new state-of-the-art E3 Series® fire alarm control panel.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Gamewell-FCI,7200 Retrofit Kits provide a simple way to convert the existing 7200 CAB B and CAB C systems to the new state-of-the-art E3 Series® fire alarm control panel. The Retrofit Kits offer a cost-effective solution to upgrade the FCI 7200 legacy panels without replacing the existing backbox secured on the wall. This solution eliminates the expensive cost of repairing walls, buying new cabinets or replacing the existing FCI 7200 backbox. All retrofit kits provide backplates that mount directly into the FCI 7200 backbox. Each backplate includes mounting patterns to allow an easy installation of the E3 Series plates and sub-assemblies The Gamewell-FCI,7200 Retrofit Kits provide a simple way to convert the existing 7200 CAB B and CAB C systems to the new state-of-the-art E3 Series® fire alarm control panel. The Retrofit Kits offer a cost-effective solution to upgrade the FCI 7200 legacy panels without replacing the existing backbox secured on the wall. This solution eliminates the expensive cost of repairing walls, buying new cabinets or replacing the existing FCI 7200 backbox. All retrofit kits provide backplates that mount directly into the FCI 7200 backbox. Each backplate includes mounting patterns to allow an easy installation of the E3 Series plates and sub-assemblies

    Features & Benefits:
    • Upgrades to the stateof-the-art E3 Series fire alarm and mass notification system
    • Includes a simple plate system for easy installation
    • Allows the existing cabinet to remain mounted on the wall
    • Reuses the existing System Sensor® CLIP detectors/modules, and notification appliance devices Provides the option of the KDU remote annunciator retrofit
    Certifications:
    • UL Listed