/content/hbtbt/ae/en/search-results.html

Surge Arresters

ESD-100 Line Protector

The Alerton ESD-100 is an Ethernet data line protector, which protects equipment connected to unshielded twisted pair (UTP) Ethernet networks from transient voltage.

Overview

The Alerton ESD-100 is an Ethernet data line protector, which protects equipment connected to unshielded twisted pair (UTP) Ethernet networks from transient voltage. Use the ESD-100 on 10Base-T or 100Base-TX Ethernet networks. The ESD-100 is a low capacitance, two-stage transient voltage protector that provides primary and secondary protection against lightning, inductive switching, and electrostatic discharge (ESD). The fi rst stage directs the transient current through the ground terminal return path, and the second stage clamps the voltage to a safe level without interrupting service.

Features & Benefits:
  • Two-stage transient protection
  • Direct to ground and voltage clamping
  • RJ-45 jack and plug provide simple connection to the network and protected equipment
Certifications:
  • FCC Part 15, Subpart J, Class A
  • Listed UL 864/UUKL Smoke Control System Equipment in U.S. only
  • Listed ULC/ORD-C 100-1992
  • Listed Underwriters Laboratory for Open Energy Management (PAZX) under the UL Standard for Safety 916
  • Listing in U.S. only Underwriters Laboratories, Inc
  • Smoke Control System Equipment EMC Directive 89/336/EEC (European CE Mark)
  • Underwriters Laboratories of Canada
Specifications

Others

  • Brand
    • Honeywell
    • Silent Knight

Others

  • Brand
    • Honeywell
    • Silent Knight
  • Brand : Honeywell|Silent Knight
Data Sheet
Name
Description
File Size
Date
Size
VisorAlarm-Plus UL listed surge suppressor Data Sheet
application/pdf 560.1 KB
5/14/2023
560.1 KB
Name
Description
File Size
Date
Size
VisorAlarm-Plus UL listed surge suppressor Data Sheet
560.1 KB
5/14/2023
560.1 KB
Name
Description
File Size
Date
Size
VisorAlarm-Plus UL listed surge suppressor Data Sheet
560.1 KB
5/14/2023
Product Number
SKUs
Image
SKU
Description
alt
ESD-100
Line Protector, 62 ohms, 2400 volts for 80–1110 microseconds
Image
SKU
Description
alt
ESD-100
Line Protector, 62 ohms, 2400 volts for 80–1110 microseconds