/content/hbtbt/ae/en/search-results.html

Timers

KOL 3 Electronic Timer

KOL 3 Electronic Timer by Saia Burgess Controls are multi function or mono function timers with 1 Changeover Contact. They are simple, low cost and are used in numerous areas.

Overview

KOL 3 Electronic Timer by Saia Burgess Controls are multi function or mono function timers with 1 Changeover Contact. They are simple, low cost and are used in numerous areas. Wherever simple, low-cost solutions are required, the traditional timer cannot be beaten by solutions with high engineering and hardware costs.

Features & Benefits:
  • Mono functions and multi functions
  • Infrastructure and industry standard
  • 1 or 2 changeover contacts
  • LED for function control
Certifications:
  • UL
  • C-UL-licensed
  • RoHS and WEEE compliant
Specifications

Others

  • Power Consumption
    • 0.5 W @ 24 voltage direct current
    • 5 VA @ 250 voltage alternating current
  • Input Voltage
    • 24 - 240 @ 50/60 Hz voltage alternating current
    • 24 - 48 @ 50/60 Hz voltage direct current
  • Brand
    • Saia Burgess Controls (SBC)

Others

  • Power Consumption
    • 0.5 W @ 24 voltage direct current
    • 5 VA @ 250 voltage alternating current
  • Input Voltage
    • 24 - 240 @ 50/60 Hz voltage alternating current
    • 24 - 48 @ 50/60 Hz voltage direct current
  • Brand
    • Saia Burgess Controls (SBC)
  • Power Consumption : 0.5 W @ 24 voltage direct current|5 VA @ 250 voltage alternating current
  • Input Voltage : 24 - 240 @ 50/60 Hz voltage alternating current|24 - 48 @ 50/60 Hz voltage direct current
  • Brand : Saia Burgess Controls (SBC)