Timers
Power Products Timer
The Honeywell power products timers includes programmable multi-purpose timers and programmable LCD timers. The Honeywell power products timers are designed for an array of timing applications.
The Honeywell power products timers includes programmable multi-purpose timers and programmable LCD timers. programmable multi-purpose timers are suitable for many applications that require a timed operation. Some of these applications include access control, siren and bell cut-off, dialer delay, and guard tour supervisory timers. Other optional functions include one shot, delayed release, delayed operate, delayed pulse, and pulse/flasher. Programmable multi-purpose timers includes momentary relay activation at the end of a desired timing cycle. This eliminates the need for having to use two timers to achieve this function. Another operation included is the cancel, or interrupt, option. This will cancel the timing cycle and reset the timer is desired.
Programmable LCD timers are designed to support a wide range of applications. Such applications include home and building automation, security, access control, lighting control, etc. LCD timers equipped with an independently controlled Form "C" relay contact that provides many latching and/or momentary operations during a programmed schedule of choice. The EE prom memory allows for programming 24 hour/365 day events prior to, or during, field installation. Events may be set for single or multiple operations on a daily and/or weekly schedule. The block programming feature enables repeating an event on any combination of consecutive days. Individually selected holiday exceptions can be programmed to override regularly scheduled events.
Certifications:- ISO 9001