/content/hbtbt/ae/en/search-results.html

    Access Control Panels

    Tema-Voyager Compact

    Discontinued

    Innovative and Stylish Time & Attendance and Access Control Terminal

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Tema-Voyager Compact from Honeywell delivers efficiency and style to businesses wanting an easy-to-manage time and attendance and access control solution.

    Features & Benefits:

    • Autonomous device - on board intelligence and memory allows the terminal to autonomously grant/deny the access, doesn’t need to be connected to any controller
    • Multi technology reading ability – compatible with Mobile, Proximity and Smart Card credentials
    • Numeric, back-lit keypad and navigator
    • Color graphic display: ¼ VGA, 3.5”
    • Compact design: 163mm x 103mm x 40mm
    • Simplified connection via POE
    • Suitable for external environments (IP65)
    • The interface can be localized in any Western or Oriental language - supports up to 4 languages per device

    Tamper resistant features:

    • Anti-opening between reader and mount
    • Anti-removal

    Certifications:

    • CE
    • FCC Part 15 Subpart B