/content/hbtbt/ae/en/search-results.html

    access control panels

    Tema-Voyager Multi Controller

    The Tema-Voyager™ Multi serves as both a controller and as the connection point and I/O manager for up to four readers. It can also support a plug-in for Secure Access Module or SAM. This enhances the encryption and security of your access control.

    Overview

    The Tema-Voyager™ Multi controller offers superior capabilities to address high security needs as for example:

    - End-to-End encrypted communication with automatic, randomized key distribution to prevent cyber attacks.

    - Smarter wiegand management, monitoring the electrical current to the wiegand connection on a reader to sense when a power short or cut occurs.

    The optional Emergency Relay Output Board lets the Tema-Voyager Multi interrupt the power supply to unlock doors if an emergency alarm is triggered (such as a fire alarm).

    Features & Benefits:

    • Direct IP connection to the supervisory level
    • Completely autonomous, with on-board database
    • Wall or DIN rail mounting
    • Tamper resistant (anti opening)
    • 4 inputs, 4 open-collector outputs, and 8 fully configurable I/O ports for versatile door management
    • Optional Internal Relay Board
    • Optional SAM (Secure Access Module) plug-in board

    Certifications:

    • CE:
      • EN 50130-4:2011+ A1:2014
      • EN 55032:2012 + AC:2013
      • EN 50581: 2012
    • UKCA
    • IEC 60839-11-1 Grade-4
    • FCC: CFR 47 FCC part 15 subpart B, 2014
    • UL294 7th edition
    • cULus: UL60950
    • CTick: AS/NZ CISPR 22: 2009+A1:2010
    • RoHS 3
    • China RoHS